Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN03 - Steel Ball Metric SUS304
Bill of material
QDN03-1
CODE
code
QDN03
TYPE
type
Metric
MAT1
National standard material
0Cr18Ni9
MAT2
equivalent material
SUS304
HARDNESS
hardness
26HRC~
STANDARD
standard
GB/T308.1-2013
SPE
Specification
SD
sd
1.0000
TOLERANCE
tolerance
±25 um
SPHERICITY
sphericity
5 um
DIAMETER
Diameter deviation
5 um
DIAMETER2
Diameter variation per batch
10 um
SURFACE
Surface roughness
0.2 um
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D