Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QFA01_02 - Heavy-duty steel universal ball¡¤press type
Bill of material
QFA01-12
CODE
Code
TYPE
Type
Press-in type Semi-press-in type
MAT1
The main material
MAT2
Adjustment Ring Material
S45C
MAT3
Main Ball Material
MAT4
Sub-Ball Material
SUS304
SP
Specifications
D
18 mm
DD
d
12.000 mm
D1
23 mm
HH
h
2.0 mm
T
7.3 mm
H
15.5 mm
SL
Single Load
25 kg
AL
Allowable Load
30 kg
WE
Body Weight
30 g
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D