Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJK02 - Box Roller Strip
Bill of material
QJK02-L1000-P30
CODE
Code
QJK02
TYPE
Type
Cassette Roller Strip/Standard Type
MAT1
The main material
A6063-T5
MAT2
Roller Material
ABS
SUR
Surface Treatment
Anodize
L
P
A
41
B
25
C
4
D
28
D1
-
E
35
H
42.5
LOAD
Load resistance (single roller)
5kgt
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D