Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QLS60_BPZ:QLS60
Bill of material
QLS60 Sonnenfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QLS60 Sun sensor
SA110ID05
Main product group
QLS60
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
51.000
SA71015ID05
Width
46.000
SA71015ID06
Height
92.000
SA71015ID07
mass (net)
1.810
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (in operation)
SA700ID11
Min. media temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QLS60
SA810ID03
Order number
BPZ:QLS60
SA810ID04
DataNorm number
BPZ:QLS60
SA810ID06
GTIN number
7612914084767
SA810ID10
Description text
QLS60 Sun sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011568
ETIMCLASSN
ETIM classname
Sun sensor, active
IFCEXPORT
IfcExportAs
IfcSensor.LIGHTSENSOR
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_21
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D