您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QPA1000 Raumfühler VOC(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Air quality
Room sensor QPA..
QPA1000
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/hlkprodukte/fuehler/luftqualitaetsfuehler/raumfuehlerqpa/qpa1000/qpa1000_s55720_s119.prj},{NB=QPA1000 Raumfühler VOC(0)},{SA810ID03=S55720-S119},{SA71015ID04=90.000},{SA71015ID05=36.000},{SA71015ID06=100.000},{SA71015ID07=0.130},{SA700ID18=MIN},{SA700ID05=0.00},{SA700ID06=50.00},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QPA1000 Raumfühler VOC},{SA110ID05=QPA1000},{PREVIEW=../../_pool_/86/2e/a6v10059970.png},{BUSPROTOKOLL=},{SA100ID04=Raumautomation},{SA300ID03=},{SA350ID03=},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S119},{SA810ID04=S55720-S119},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPA1000_S55720-S119
Bill of material
QPA1000 Raumfühler VOC(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPA1000 Room sensor VOC
SA110ID05
Main product group
QPA1000
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.130
SA300ID03
Mounting types of sensors
SA350ID03
mounting position
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. Ambient temperature (in operation)
50.00
LINK
http://www.siemens.com/btproduct?S55720-S119
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S119
SA810ID04
Datanorm number
S55720-S119
SA810ID06
GTIN number
7612914075901
SA810ID10
QPA1000 Room sensor VOC
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010952
ETIMCLASSN
ETIM Classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_75_76_02
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.