Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPA1004_S55720-S453
Bill of material
S55720-S453
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPA1004 Room sensor CO2
SA110ID05
Main product group
QPA1004
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Application range of the sensors
Raumautomation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.100
SA300ID03
Mounting types of sensors
SA350ID03
Mounting position
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. Ambient temperature (in operation)
50.00
SA700ID17
Condensation allowed
no
LINK
http://www.siemens.com/btproduct?S55720-S453
SA810ID03
Order number
S55720-S453
SA810ID04
DataNorm number
S55720-S453
SA810ID06
GTIN number
7612914114433
SA810ID10
Description text
QPA1004 Room sensor CO2
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010952
ETIMCLASSN
ETIM classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_75_76_02
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.