Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPA2002D_BPZ:QPA2002D
Bill of material
QPA2002D CO2/VOC-Fühler Raum 0-10V(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPA2002D CO2/VOC sensor room 0-10V+dspl
SA110ID05
Main product group
QPA2002D
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.160
SA300ID03
Mounting types of sensors
SA350ID03
mounting position
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. Ambient temperature (in operation)
50.00
LINK
http://www.siemens.com/btproduct?BPZ:QPA2002D
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
BPZ:QPA2002D
SA810ID04
Datanorm number
BPZ:QPA2002D
SA810ID06
GTIN number
7612914093288
SA810ID10
QPA2002D CO2/VOC sensor room 0-10V+dspl
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010952
ETIMCLASSN
ETIM Classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_75_76_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.