Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPM1104_S55720-S455
Bill of material
QPM1104 Kanalfühler CO2)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPM1104 Duct sensor CO2
SA110ID05
Main product group
QPM1104
PREVIEW
Preview
LODLEVEL
0
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
System automation
SA71015ID04
Length
80.000
SA71015ID05
Width
243.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.250
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
-5.00
SA700ID06
Max. Ambient temperature (in operation)
45.00
SA700ID17
condensation permitted
no
LINK
http://www.siemens.com/btproduct?S55720-S455
SA740ID04
Certificates
SA810ID03
Manufacturer’s reference number
S55720-S455
SA810ID04
Datanorm number
S55720-S455
SA810ID06
GTIN number
7612914114457
SA810ID14
Quantity per packaging unit
PCE
SA810ID15
Quantity unit
1.00
SA810ID16
Packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010936
ETIMCLASSN
ETIM Classname
Duct air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.