Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPM2102/MO_S55720-S469
Bill of material
QPM2102/MO CO2/VOC-Fühler Kanal Modbus(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPM2102/MO CO2/VOC sensor duct Modbus
SA110ID05
Main product group
QPM2102/MO
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
ModBus
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
80.000
SA71015ID05
Width
243.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.264
SA700ID18
Max. Operating Pressure
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
-5.00
SA700ID06
Max. Ambient temperature (in operation)
45.00
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?S55720-S469
SA810ID03
Manufacturer’s reference number
S55720-S469
SA810ID04
Datanorm number
S55720-S469
SA810ID06
GTIN number
4047625008130
SA810ID10
Description text
QPM2102/MO CO2/VOC sensor duct Modbus
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_80_51_51_37
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.