Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPM2102D_BPZ:QPM2102D
Bill of material
QPM2102D KanalCO2VOCsensor 0-10V Displ(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QPM2102D duct CO2/VOC sensor 0-10V+dspl
SA110ID05
Main product group
QPM2102D
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
80.000
SA71015ID05
Width
243.000
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
0.270
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
-5.00
SA700ID06
Max. Ambient temperature (in operation)
45.00
SA700ID17
Condensation permitted
no
SA400ID03
0.000
LINK
http://www.siemens.com/btproduct?BPZ:QPM2102D
SA810ID03
Manufacturer’s reference number
BPZ:QPM2102D
SA810ID04
Datanorm number
BPZ:QPM2102D
SA810ID06
GTIN number
7612914053701
SA810ID10
Description text
QPM2102D duct CO2/VOC sensor 0-10V+dspl
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010936
ETIMCLASSN
ETIM Classname
Duct air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_70_27_22
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.