Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QPM2162_BPZ:QPM2162
Bill of material
QPM2162 CO2/F/T-Fühler Kanal 0-10V(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
80.000
SA71015ID05
Width
SA71015ID06
Height
88.000
SA71015ID07
mass (net)
SA700ID18
Max. Operating Pressure
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID05
Min. ambient temperature (in operation)
-5.00
SA700ID06
Max. Ambient temperature (in operation)
45.00
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QPM2162
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
ETIMCLASSN
ETIM Classname
IFCEXPORT
IfcExportAs
OMNICLASSNU
OmniClass number
OMNICLASS
OmniClass title
UNICLASSC
Uniclass code
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D