Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QSA2700D_S55720-S458
Bill of material
S55720-S458
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QSA2700D Fine dust sensor +display
SA110ID05
Main product group
QSA2700D
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
ModBus
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
86.000
SA71015ID05
Width
30.000
SA71015ID06
Height
86.000
SA71015ID07
mass (net)
0.140
SA300ID03
Mounting types of sensors
SA350ID03
Installation position
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (in operation)
LINK
http://www.siemens.com/btproduct?S55720-S458
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S458
SA810ID04
Datanorm number
S55720-S458
SA810ID06
GTIN number
4047625003098
SA810ID10
Description text
QSA2700D Fine dust sensor +display
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 17
OMNICLASS
OmniClass title
Concentration Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_50_76_02
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.