Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp fixed 45° or 90° angle element - -
Bill of material
283300
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
W
Angle
L
Length
mm
B
width
mm
H
height
mm
BS
Description
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D