Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp for special mounts - -
Bill of material
273300
BEST
Order number
273300
SSTELLE
Interface fitted
SWA 39
B
width
53,5 mm
H
Height
11,5 mm
L
Length
60 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D