Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
R 140X - Robotrax
Bill of material
R 140X.10.125-350(b)
CNSORDERNO
Order number
R 140X.10.125-350(b)
TYP
Type
R 140X
VERSION
Version
BAUART
Design
010
L
For line
15-42 mm
KR
Bending radius
mm
Enter value for KR
Bending radius
mm
cm
inch
ft
AG
Number of links
9
R
Radial Verfreh
±10° °
DA
Outer diameter
140 mm
BI
Inner link width
60 mm
HI
Inner height
48 mm
T
Pitch
50 mm
LK
Chain length
mm
Enter value for LK
Chain length
mm
cm
inch
ft
INFO
PDF Catalog
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D