Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rollon
Description
R-SMART - Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 258800 N, max stroke over 6050 mm)
Bill of material
D122R005184R
SER
Belt driven linear axis, cost effective, high performance, ideal for multi-axes system (max load 258800 N, max stroke over 6050 mm)
D
LUTYPE
Linear unit type
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
HMAX
Max. useful stroke length
mm
SP
Carriage type
CN
Carriage number
CD1
Center distance
DHC
Drive head code
2R
L
Total length of the unit
mm
C
Carriage length
mm
TRAN
Transmission
W
Weight
kg
INFO
Catalogue
Catalogue
INFO1
Long description
R-SMART is a linear axis with a cost effective design. Its structure is simple, yet highly engineered to deliver high load capacity and dynamics: it features steel-reinforced polyurethane belt, rigid extruded aluminum profile, two recirculating ball guides and two symmetrical driving heads.
Recommendations
Loading ...
Download CAD models
Previews
3D
2D