Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kieback & Peter
Description
R10..15E/EV - Two-way valves with right-angled throughput
Bill of material
R10E
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
SA100ID04
Valve type
radiator valve assemblies for two-pipe heating
SA110ID04
Valve type
SA110ID06
Product classification
Two-way valve
SA200ID03
Body style
angle
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
gunmetal
SA450ID03
Surface
nickel-plated
SA700ID04
Valve assembly type
valve body for thermostatic valve/manifold body for valve trim
SA700ID06
kvs value
m³/h
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
10 bar
SA700ID10
Power consumption AC at operating voltage
1.000 VA
SA700ID13
Presettable insert
SA700ID26
Product description
SA700ID28
Nominal dimension DN
SA700ID30
nominal pressure
10
SA700ID40
permitted media
water
SA700ID42
Max. glycol content of the medium
0 %
SA010ID02
Part number of the accessory
2
Recommendations
Loading ...
Download CAD models
Previews
3D
2D