Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Kieback & Peter
Description
R10..20DQ - Two-way valves with flow rate control
Bill of material
R20DQ
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID003
Manufacturer order number
SA100ID04
Intended use
radiator valve assemblies for two-pipe heating
SA110ID04
Valve type
SA110ID06
Product classification
Two-way valve
SA200ID03
Body style
straight
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
gunmetal
SA450ID03
Surface
nickel-plated
SA700ID04
Valve assembly type
SA700ID07
max. operating temperature
100 °C
SA700ID08
max. operating pressure
10 bar
SA700ID13
Presettable insert
yes
SA700ID26
Product description
SA700ID28
Nominal dimension DN
SA700ID30
nominal pressure
10
SA700ID33
min. operating temperature TB
-10 °C
SA700ID35
measuring or control range of flow rate (from … to)
10..150 ℓ/h
SA700ID40
permitted media
water
SA700ID42
Max. glycol content of the medium
0 %
SA010ID02
Part number of the accessory
2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D