Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
R1D200 - radar distance sensors
Bill of material
R1D200
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
R1D200: radar distance sensor; radio approval for EU/RED; USA; Canada; Angle of
DESCLONG
Long Description
radar distance sensor; radio approval for EU/RED; USA; Canada; Angle of aperture (vertical / horizontal) 20 / 40; Dimensions 80 x 80 x 45 mm; Range 50 m; DC; PNP/NPN; switching signal; IO-Link; analogue signal; M12 Connector; IP 65; IP 66; IP 67; IP 69K; (with mounted connectors or protective caps); Ambient temperature -40...80 °C
BN
Bestellnummer
R1D200
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D