Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KVT Fastening
Description
RAA - Self-clinching right-angle fastener
Bill of material
KVT RAA M3 - 7 - 6
BZC
Part description
W
Material
Aluminum (6061-T6)
L
Length ±0.08
mm
GW
For screw threads
A
±0.08
mm
B
øB ±0.1
mm
C
nom.
mm
D
nom.
3.18 mm
E
±0.15
mm
F
±0.15
mm
G
nom.
mm
H
Min. distance to edge
1.02 mm
J
Min. distance to edge
mm
SM
Min. thickness
1.0 mm
LB
Loch im Blech +0.05 -0.03
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D