Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Funken
Description
Radial fan Frv 250 - Radial fan
Bill of material
20001326(0Rechts)1
CNSORDERNO
Article number
TYP
Type
CNSMASSEXACT
Weight
kg
VS
Flow
m^3/h
DD
Pressure difference
Pa
SA
Safety type
PZ
Number of poles
SD
Sync. RPM. at 50 Hz
SD1
From 10 Hz
SD2
To 60 Hz
ML
Engine power
kW
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
BG
Size
BA
Design type
B5/IP55
ROT
Housing positions
°
INFO
Info text
Information
Info text
ASTEXT
Specification
Radial Fan FRv 250 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D