Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Insert type E without slot
Bill of material
008605001
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® insert type E without slot and with a length of only 4.8 mm for HPL / compact boards from 6 mm board thickness.
L
Length
mm
D
Outside-Ø
mm
D1
Internal thread
H
Pitch
1 mm
V
Pre-drilling Ø (recommendation)
mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
MATCOMPL1
Umweltschutzstandards
RoHS
MATCOMPL2
Umweltschutzstandards
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D