Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SK330
Bill of material
040620001
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® inserts type SK330 with hex drive, unthreaded lead and patented 3-start external thread for tilt protection and quicker assembly. Highest possible pull-out values in various woods, wood-based materials and thermoplastics.
D
Outside-Ø
mm
L
Length
mm
D1
Internal thread
SW
Wrench size
mm
V
Pre-drilling Ø (recommendation)
mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D