Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKD30L
Bill of material
438615001
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® inserts type SKD30L with sealing collar, hex drive, unthreaded lead and patented 1-start external thread contour turned to left for simplified assembling with special requirements in wood, wood-based materials and thermoplastics. Prevents loosening in frequent assembling applications and high friction values.
D
Outside-Ø
mm
L
Length
mm
D1
Internal thread
SW
Wrench size
mm
V
Pre-drilling Ø (recommendation)
mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D