Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Knock-in inserts type TS
Bill of material
021607001
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® knock-in inserts type TS with collar, continuous internal thread and knurled shank. Enables reliable positioning in the assembly process.
D
Outside-Ø
mm
L
Length
mm
D1
Internal thread
D2
Head-Ø
mm
L5
Head height
mm
V1
Pre-drilling Ø (recommendation) soft wood, wooden material
mm
V2
Pre-drilling Ø (recommendation) hard wood, plastics (Tensile strength acc. DIN53455 = 25 - 160 N / mm²)
mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
ARTS
Article number parts list
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D