Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Kieback & Peter
Description
RB32 - Three-way valve PN16
Bill of material
RB32/12,5
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
SA100ID04
Valve type
shut-off and control valve assemblies
SA110ID04
Valve type
RB, Three-way valve, PN16
SA110ID06
Product classification
3-Wege-Ventil
SA200ID03
Body style
three-way
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
gunmetal
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID06
kvs value
m³/h
SA700ID07
max. operating temperature
150 °C
SA700ID08
max. operating pressure
16 bar
SA700ID13
Presettable insert
no
SA700ID25
mass (net)
3.40 kg
SA700ID26
Product description
SA700ID28
Nominal dimension DN
32
SA700ID30
nominal pressure
16
SA700ID33
min. operating temperature TB
0 °C
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID42
Max. glycol content of the medium
50 %
SA010ID02
Part number of the accessory
2
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D