Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBJ41_46 - Hexagonal strut¡¤Step Type¡¤Standard Type with Male Thread at Both Ends
Bill of material
RBJ42-S8-L20-M3-N3
CODE
Code
TYPE1
Type
Step Type
TYPE2
Type
External Thread Type At Both Ends
TYPE3
Type
Step Designated Type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L Tolerance grade
+0.2/-0.2
M
mm
N
mm
E
4.000 mm
F
4.000 mm
W
9.2 mm
LC
LC Processing
MC
MC Processing
NC
NC Processing
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D