Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Rigon
Description
RBP-03 - Self-lubricating plate
Bill of material
RBP 03 - 002007
SIG
Designation
RBP03
COD
Code
W
mm
L
mm
E
20 mm
W1
w1
25 mm
W2
w2
mm
W3
w3
mm
W4
w4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
D
20 mm
DD
Ø d G7
11 mm
T
t
14 mm
FO
Form
HD
Hardness
200 - 220 HB
MAT
Material
Aluminum bronze and solid lubricant
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D