카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
RBQ25 - Combo valve with automatic differential pressure-independent flow rate control
Bill of material
RBQ25/4,0
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer order number
RBQ25/4,0
SA100ID04
Intended use
shut-off and control valve assemblies
SA110ID04
Valve type
RBQ, Combo valve PN 16
SA110ID06
Product classification
Combo valve
SA200ID03
Body style
straight
SA250ID03
Fitting variant
without measuring valve
SA300ID03
Body connection variants
viewed in flow direction: 1st male thread, 2nd female thread
SA400ID03
Body material
brass
SA450ID03
Surface
untreated
SA700ID04
Valve assembly type
flow rate/volume flow regulator
SA700ID06
kvs value
4.000 m³/h
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
16 bar
SA700ID09
max. permissible pressure differential across valve
4000 mbar
SA700ID13
Presettable insert
yes
SA700ID25
mass (net)
1.800 kg
SA700ID26
Product description
RBQ25/4,0, Combo valve DN 20, DN25, PN16, kvs 4, brass
SA700ID28
Nominal dimension DN
25
SA700ID30
nominal pressure
16
SA700ID33
min. operating temperature TB
-10 °C
SA700ID34
control range of pressure differential (from … to)
15..400 mbar
SA700ID35
measuring or control range of flow rate (from … to)
300..2000 ℓ/h
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID42
Max. glycol content of the medium
50 %
SA010ID02
Part number of the accessory
2
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D