Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
RC-02 - Rondelle cylindrique épaulée gauche trou conique, acier [TCHC]
Nomenclature
LYPSIS - RC-02 - 0157288
CODE
C-Lypsis
D
[mm]
80
D1
[mm]
66
D2
[mm]
D3
[mm]
90
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
8
E4
[mm]
M
Vis
M6
MVAL
[mm]
6
C
[mm]
K
[mm]
11.0
L
[mm]
6.02
Recommendations
Loading ...
Download CAD models
Previews
3D
2D