您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCACR-SA4C-I-20-10-50-A1-P
IAI
Clean Room Robot
RCACR
Slider Type
Coupling Type
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iai/clean_room_robot/rcacr/slider_type/coupling_type/rcacr_sa4_asmtab.prj},{NB=RCACR-SA4C-I-20-10-50-A1-P-1100},{TYPE=RCACR-SA4C},{XTYPE=1},{YTYPE=20},{ENTYPE=I},{LBS=10},{SO=1},{S=50},{CON=A1},{CTYPE=1},{LTC=1},{OPTBRAKE=},{LPC=},{OPTFB=},{OPTOCS=},{OPTRS=},{OPTSS=},{OPTREV=1},{SX=50,100,150,200,250,300,350,400},{LBS1='10','5','2.5'},{OPTV=1},{PPATH=rcacr_sa_asmtpl.prj},{NOS=1},{POS=0},{POS2=0},{SY=[450:600/50]},{SLL=0.000},{SLD=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCACR - SA4C
Bill of material
RCACR-SA4C-I-20-10-50-A1-P
CNSORDERNO
Order number
RCACR-SA4C-I-20-10-50-A1-P
ENTYPE
Encoder Type
Incremental
Absolute
Battery-less Absolute
Incremental
Absolute
Battery-less Absolute
LBS
Lead of Ball Screw
10
5
2.5
10
5
2.5
SO
Semi-order stroke
Standard
Semi-order
Standard
Semi-order
mm
S
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
mm
CON
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
LPC
Option : Low power compatible
No
Yes
No
Yes
OPTFB
Option: Foot Bracket
No
Yes
No
Yes
OPTOCS
Option: Origin confirmation sensor
No
Yes
No
Yes
OPTSS
Option: Slider spacer
No
Yes
No
Yes
OPTREV
Option: Home reverse Motor Spec
No
Yes
No
Yes
OPTV
Option: Vacuum joint
Standard
Opposite
Standard
Opposite
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D