IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP2-RGS6C-I-56P-4-50-P1-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP2 series
With Single Guide
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp2_series/with_single_guide/rcp2_rgs6c_asmtab.prj},{NB=RCP2-RGS6C-I-56P-4-50-P1-P-0},{TYPE=RCP2-RGS6C},{XTYPE=7},{YTYPE=56P},{ENTYPE=Increment},{LBS=4},{S=50},{CON=P1},{CTYPE=1},{LTC=1},{OPTBRAKE=},{OPTMO=},{POS=0},{PPATH=../straight/rcp2_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP2 - RGS6C
Bill of material
RCP2-RGS6C-I-56P-4-50-P1-P
CNSORDERNO
Order number
RCP2-RGS6C-I-56P-4-50-P1-P
ENTYPE
Encoder Type
Incremental
LBS
Lead of Ball Screw
4
8
16
4
8
16
mm
S
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
50.000
100.000
150.000
200.000
250.000
300.000
mm
CON
Controller
P1
P3
P5
P1
P3
P5
CTYPE
Cable Type
Standard cable: Standard length
Standard cable: Length specification
No cable
Robot Cable
Standard cable: Standard length
Standard cable: Length specification
No cable
Robot Cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTMO
Option: Installation method
No
Foot Bracket
No
Foot Bracket
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D