Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDA51_62 - Ultra-simple support clip
Bill of material
RDA52-D6
CODE
Code
TYPE
Type
MAT1
material(international)
LD30
MAT2
material(amount to)
A6061
SUR
Surface Treatment
ANNEX
Accessories
D
mm
TOL
Tolerance
+0.012/0 mm
B
10 mm
L
21.5 mm
L1
10.5 mm
L2
11 mm
RR
r
5 mm
P2
8 mm
M1
M2.6 mm
HH
h
4 mm
P
5 mm
P1
6.5 mm
S
1 mm
DD
d
3.5 mm
M
M3 mm
X
Butterfly Handle X
18 mm
Y
Butterfly Handle Y
10.5 mm
LINK
Hyperlinks
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D