Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDB21_26 - Circular pillar fixing clip parallel type
Bill of material
RDB22-D8
CODE
code
TYPE
type
MAT
material quality
A6063
SUR
Surface Treatment
D
mm
D1
28 mm
W
33 mm
E
5 mm
F
14.0 mm
P
13 mm
M
6 mm
R
mm
H
mm
LINK
website link
website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D