Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Rectangular Quarter Turn Lock Short Shaft 19, Vibration Resistant, incl. Cam (Set)
Bill of material
08110301
PARTNR
Part #
IT
Insert type
Female hexagon 5.0 mm with slot insert
CAMTYPE
Cam type
H
WEIGHT
Weight
42.8 g
CTN
Customs Tariff Number
83014090
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D