Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Regulators
Bill of material
6102001A
CODE
Code
6102001A
DC
Description
REG 400 WITHOUT END PLATES
SIZE
Size
400
G
Threaded port
SR
Setting range
Depending on the pilot used
A
225÷255 mm
B
127 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
I
52.5 mm
L
M6 hole
M
105.4 mm
R
G 1/4
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D