您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
C010R501.0303
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-GJV
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-gjv/rekord202a-gjv-pm-ticn.prj},{NB=C010R501.0303},{SHA256=5/rYyfuhINq1xFqGd+wrfOUABO+iRjCAd7ECvn3TGC8=},{INAME=C010R501_0303_gen},{NAME=C010R501_0303_gen},{DOC=rekord202a-gjv-pm-ticn/c010r501_0303.pdf},{J21=C010R501.0303},{J22=Rek.2A-GJV-PM-TICN},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 374},{J6=ZYL00902105},{A1=M},{A21=12},{A3=1.50},{A5=6HX},{A8=7},{B3=100},{C11=ZYL},{C12=21},{C2=0090},{C3=9},{C31=h9},{D2=N},{D7=0.047},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=TICN},{NSM=DIN4000-80},{DXF=rekord202a-gjv-pm-ticn/c010r501_0303.dxf},{XML=rekord202a-gjv-pm-ticn/c010r501_0303.xml},{CSV=rekord202a-gjv-pm-ticn/c010r501_0303.csv},{STP=rekord202a-gjv-pm-ticn/c010r501_0303_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2A-GJV-PM-TICN
Bill of material
C010R501.0303
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C010R501.0303
C010R501.0303
J22
Item.Name
Rek.2A-GJV-PM-TICN
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 374
DIN 374
J6
Connection Code, Machine Side
ZYL00902105
ZYL00902105
A1
Thread Form Type
M
A21
Thread Diameter Metric
12
12
mm
A3
Thread Pitch
1.50
1.50
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
7
7
mm
B3
Overall Length
100
100
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
0090
0090
C3
Connection Diameter, Machine Side
9
9
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
0.047
0.047
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TICN
NSM
Standard of Characteristics
DIN4000-80
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D