Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y15F
Bill of material
RFT-30Y15F
PN
Part Number
RFT-30Y15F
DESC
Description
DC-DC,14-160V Input, 15V/2.0A Output 30W RoHS
POWER
Power
30 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
15 VDC
AOV
Adjustable Output Voltage
13.5-16.5 VDC
OC
Output Current
2 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 40.0 x 11.8 mm
CT
Cooling Type
Conduction Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D