Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Veith
Description
RG - ELADUR - Ring
Bill of material
VEITH - ELADUR - Ring RG 33 - 150x120x25
KB
Designation
RG 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
D1
Outer diameter ± 1%
mm
D2
Inner diameter ±1%
mm
S
Plate thickness ±0.3 mm
25 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D