Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
RGDE25 - Globe valve - PN25
Bill of material
RGDE25
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
RGDE25
SA100ID04
Valve type
valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
SA110ID04
Valve type
RGDE, Two-way valve, PN25
SA110ID06
Product classification
Two-way valve
SA200ID03
Body style
straight
SA300ID03
Body connection variants
flange
SA400ID03
Body material
ductile iron
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA700ID06
kvs value
10.000 m³/h
SA700ID07
max. operating temperature
200 °C
SA700ID08
max. operating pressure
25 bar
SA700ID13
Presettable insert
no
SA700ID25
mass (net)
7.000 kg
SA700ID26
Product description
RGDE25, Two-way valve, DN25, PN25, kvs 10, Nodular graphite cast-iron GGG-40.3
SA700ID28
Nominal dimension DN
25
SA700ID30
nominal pressure
25
SA700ID33
min. operating temperature TB
0 °C
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID42
Max. glycol content of the medium
50 %
SA010ID02
Part number of the accessory
2
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D