Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGS1A_M - RGS1A_M, 1- Phase panel mount
Bill of material
RGS1A60D25KEM
CODE
Code
VOLT
Voltage
VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Zero Cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32VDC
PWRCONN
Power Connection
CTRLCONN
Control connection
Spring plug
BLKVOLT
Blocking voltage
Vp
IT
A²s
DIM1
Width
17.8 mm
DIM2
Height
90 mm
DIM3
Depth
82 mm
IP
IP rating
IP 20
TMP
Operating temperature
-20°C÷65°C (-4˚F÷+149˚F) C°/°F
EXTPWRSPY
External Power Supply
24 VDC
Recommendations
Loading ...
Download CAD models
Previews
3D
2D