Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa
Description
RH-A1 - ELESA-Rectangular cross section handles
Bill of material
Rectangular cross section handles RHA1-14.A200.N01
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M5
DIM04
p
10 mm
DIM05
B
9 mm
DIM06
B1
14 mm
DIM07
h
40 mm
DIM08
h1
mm
DIM09
l
8 mm
DIM10
l1
mm
DIM11
l2
14 mm
DIM12
l3
16 mm
DIM13
G
mm
DIM14
HE
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D