Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-EE 1 - ELESA-Flush pull foldaway handle front mounting
Bill of material
Flush pull foldaway handle front mountingRHEE-01.R075.39(1)
CODE
Code
RHEE-01.R075.39
POS
Position
DIM01
f
60 mm
DIM02
L
75 mm
DIM03
B
58 mm
DIM04
f1
43 mm
DIM05
b1
26 mm
DIM06
H
10 mm
DIM07
h1
1 mm
DIM08
h2
34 mm
DIM09
l1
46 mm
DIM10
d
4.5 mm
WEIGHT
Weight
51 g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D