Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-EE 2 - ELESA-Folding handle with recessed tray
Bill of material
Folding handle with recessed tray RHEE-02.R120.39(1)
CODE
Code
RHEE-02.R120.39
POS
Position
DIM01
D
120 mm
DIM02
f
107 mm
DIM03
b1
75 mm
DIM04
H
20 mm
DIM05
h1
1.5 mm
DIM06
h2
40 mm
DIM07
h3
62 mm
DIM08
d
5.5 mm
WEIGHT
Weight
214 g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D