Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa
Description
RH-ES - ELESA-Tubular handles front mounting
Bill of material
Tubular handles front mounting RHES-30.300.ST
CODE
Code
DIM01
f
mm
DIM02
d
M8
DIM03
L
mm
DIM04
l1
32 mm
DIM05
l2
25 mm
DIM06
l3
40 mm
DIM07
d1
M6x6
DIM08
h1
5 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D