Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
RH-GM.B - ELESA-Bent tubular handles
Bill of material
Bent tubular handles RHGM-30.B500.33
CODE
Code
DIM01
f
mm
DIM02
d
M8
DIM03
p
15 mm
DIM04
L
mm
DIM05
B
30 mm
DIM06
h
mm
DIM07
l
22 mm
DIM08
l2
mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D