Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
RH-KG - ELESA-Double-curved handles
Bill of material
Double-curved handles RHKG-16.350.14
CODE
Code
DIM01
f
mm
DIM02
d
M8
DIM03
p
15 mm
DIM04
B
mm
DIM05
h
90 mm
DIM06
h1
25 mm
DIM07
l
100 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D