Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
RH-M3 - ELESA-Tubular handles front mounting
Bill of material
Tubular handles front mounting RHM3-20.A400.11
CODE
Code
DIM01
f
mm
DIM02
d
M8x30
DIM03
p
16 mm
DIM04
B
20 mm
DIM05
h
42 mm
DIM06
l
105 mm
DIM07
l1
70 mm
DIM08
l2
30 mm
DIM09
l3
50 mm
DIM10
l4
15 mm
DIM11
l5
27 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D