Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-MG-CLEAN - ELESA-Rectangular section handles
Bill of material
Rectangular section handles RHMG-02.120.9002
CODE
Code
RHMG-02.120.9002
DIM01
f
120 mm
DIM02
d
M6
DIM03
p
12 mm
DIM04
L
132 mm
DIM05
B
8 mm
DIM06
h
40 mm
DIM07
l2
12 mm
DIM08
l3
18 mm
WEIGHT
Weight
83 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D