Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa
Description
RH-MS - ELESA-Rectangular cross section tubular handles front mounting
Bill of material
Rectangular cross section tubular handles front mounting RHMS-01.250.62
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M12 mm
DIM04
h1
22 mm
DIM05
B
20 mm
DIM06
h
60 mm
DIM07
l
28 mm
DIM08
l1
40 mm
DIM09
l2
34 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D